IESNA:LM-63-2002
[TEST]P1061708
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-86)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S610D850-X4F0-XX-UDD-SVL-S
[LUMINAIRE]DEFINE 5 SILVER REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]939
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
650.5 645.1 628.9 606.5 580.3 551 519.3 486.2 450.7 414.4
378.9 341.9 304 266.2 226.9 189.8 152 115 82.6 63.3
55.6 48.6 41.7 35.5 29.3 24.7 19.3 16.2 13.1 11.6
9.3 7.7 6.2 5.4 3.9 3.1 0
650.5 650.5 637.4 616.6 591.9 564.9 534.8 502.4 468.4 434.5
398.2 361.9 325.6 288.6 251.6 216.1 179 142.8 108 77.9
60.2 51.7 44 37.8 31.6 25.5 20.8 17 13.9 11.6
10.8 10.8 10 8.5 6.9 6.2 0
650.5 646.7 638.2 622.7 603.5 581.8 557.2 530.1 501.6 470.7
438.3 405.9 371.9 338.8 306.4 273.2 240.8 207.6 174.4 143.5
114.2 84.9 61.7 47.1 39.4 35.5 31.6 27.8 23.9 20.1
16.2 13.9 10.8 9.3 6.9 5.4 0
650.5 646.7 642 634.3 622.7 608.1 591.1 571 547.9 523.2
497.7 471.5 444.5 416.7 388.2 358.8 330.3 301 272.4 243.1
214.5 186.7 160.5 136.6 112.7 90.3 67.9 48.6 34 24.7
17.7 13.1 10.8 8.5 6.9 5.4 0
650.5 647.4 647.4 642.8 635.1 625.8 613.5 598 581.1 562.6
542.5 520.9 498.5 476.1 452.2 426.7 401.3 375.8 347.3 321.8
293.2 268.5 243.1 216.8 189.1 158.2 128.1 98.8 70.2 44.8
23.2 12.3 10 7.7 5.4 3.9 0
